Matching Products
Matching Products NEW
Combinables
2
Tools
1
Hoods/Housings
88
Frames
17
Part number: 97 00 000 3704
Han-Mod_M_CC_2_F_C.2_CRT
Han-Mod_M_CC_2_F_C.2_CRT

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Domino CC Cube
Domino module
Large Tab
Crimp termination
Female
Contacts: 2
Conductor cross-section: 1.5 ... 6 mm²
Rated current: ‌40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Part number: 97 00 000 3704
Han-Mod_M_CC_2_F_C.2_CRT
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
1
Hoods/Housings
88
Frames
17
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Domino CC Cube
  • Size of the module Domino module
  • Description of the module Large Tab
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 2
Technical characteristics
  • Conductor cross-section (mm²) 1.5 ... 6 mm²
  • Rated current ‌ 40 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Net weight 5.2 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713141144377
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
  • ETIM EC000438
  • UNSPSC 24.0 39121552
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare