Cable entry seal
Filters
  • Type of accessory
    Select a value Reset filter
    • Cable seal
      9
  • Material (accessories)
    Select a value Reset filter
    • NBR
      9
  • Description of the accessory
    Select a value Reset filter
    • 1 cable entry
      8
    • 4 cable entries
      1
    • Han® Split Hood
      9
    • Narrow version
      3
    • Wide version
      6
  • Clamping range
    Select a value Reset filter
    • ... 6 mm
      1
    • 10.5 ... 12 mm
      1
    • 12 ... 13.5 mm
      1
    • 13.5 ... 15 mm
      1
    • 15 ... 16 mm
      1
    • 4.5 ... 6 mm
      1
    • 6 ... 7.5 mm
      1
    • 7.5 ... 9 mm
      1
    • 9 ... 10.5 mm
      1
  • Colour (accessories)
    Select a value Reset filter
    • Black
      9
9 products (of 9)
1/1
比较
0
排序方式
Filters
0