Matching Products
Matching Products NEW
Combinables
2
Tools
1
饰品
2
Part number: 27 11 161 8001
Har-link male IDC 10P conn assy kit
Har-link male IDC 10P conn assy kit

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Male connector
IDC insulation displacement termination
Polyester
Black
Rated current: ‌1.5 A
Contacts: 10
Conductor cross-section: 0.05 ... 0.08 mm²
Copper alloy
Au over Ni Mating side
Notes
Compare
Part number: 27 11 161 8001
Har-link male IDC 10P conn assy kit
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
1
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series har-link®
  • Element Male connector
  • Specification Straight
Version
  • Termination method IDC insulation displacement termination
  • Number of contacts 10
  • Locking type Snap-in latches
Technical characteristics
  • Conductor cross-section (mm²) 0.05 ... 0.08 mm²
  • Conductor cross-section (AWG) AWG 30 ... AWG 28
  • Contact rows 2
  • Contact spacing (termination side) 2 mm
  • Contact spacing (mating side) 2 mm
  • Rated current ‌ 1.5 A
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 35 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 10 N
  • Withdrawal force ≥ 2 N
  • Performance level 2
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 0.75 kV
Material properties
  • Material (insert) Polyester
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Stainless steel
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 20
  • Net weight 8.487 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140148918
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 07
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare