配套产品
配套产品
插芯
15
型号: 19 59 120 4054
ICC20_H_3A_BS_FN
ICC20_H_3A_BS_FN

图片仅供参考,请查阅产品说明。

属性概述
后壳
用于固定插芯, 直式, Han® 3 A
尺寸: 20
材料 (上壳/底座): 压铸锌
镀镍
注释
比较
型号: 19 59 120 4054
ICC20_H_3A_BS_FN
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
插芯
15
产品详情
Identification
  • Category Connectors
  • Series HARTING ICC
  • Type of hood/housing Backshell
  • Description of hood/housing
    for fixing of the insert
    Straight
    Han® 3 A
Version
  • Size 20
Technical characteristics
  • Tightening torque ‌15 Nm
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 10
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels no requirements (flammable mass < 10g)
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 108 g
  • Country of origin India
  • European customs tariff number 85389099
  • GTIN 5713140491281
  • eCl@ss 27440224 Shell for circular connectors
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较