电缆连接器和电缆组件
...
混合连接器
数据和电源/信号
61 03 000 0044 280
型号: 61 03 000 0044 280
InduCom c-clamp 9-37P dia.7-10mm bulk
图片仅供参考,请查阅产品说明。
属性概述
电缆紧固夹
D-Sub 1 ... 4
电缆直径: 7 ... 10 mm
注释
比较
型号: 61 03 000 0044 280
InduCom c-clamp 9-37P dia.7-10mm bulk
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Type of accessory
Cable clamp
Description of the accessory
D-Sub 1 ... 4
Technical characteristics
Ambient temperature
-20 ... +90 °C
Cable diameter
7 ... 10 mm
Material properties
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
100
Country of origin
China
European customs tariff number
85389099
GTIN
5713140229631
eCl@ss
27440292 Connector component (accessories)
ETIM
EC002943
UNSPSC 24.0
39121400
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found