配套产品
配套产品
型号: 61 03 000 0148
InduCom cable clamp 9-37pol hood 11-14mm
InduCom cable clamp 9-37pol hood 11-14mm

图片仅供参考,请查阅产品说明。

属性概述
电缆紧固夹
D-Sub 1 ... 4
电缆直径: 11 ... 14 mm
注释
比较
型号: 61 03 000 0148
InduCom cable clamp 9-37pol hood 11-14mm
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Type of accessory Cable clamp
  • Description of the accessory D-Sub 1 ... 4
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Cable diameter 11 ... 14 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 1
  • Net weight 16 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140229693
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较