Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 40 200 0442 010
型号: 21 40 200 0442 010
M12 A 4p m/- st/- PUR PP 1m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 1 m
注释
比较
型号: 21 40 200 0442 010
M12 A 4p m/- st/- PUR PP 1m
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
Type of cable
cable 4x0,34mm/19 shld PUR
Connector 1
M12 OVERMOLD A-COD M 4P Push Pull
Identification
Category
系统布线
Series
圆形连接器 M12
Element
电缆组装
Specification
预装一端
Connector 1
M12 A编码
公头 直式
Type of cable
铜质电缆 (圆型)
Version
Cable length
1 m
Number of cores
4
Core structure
4x 0.34 mm²
Shielding
屏蔽
Number of contacts
4
Coding
A编码
Locking type
PushPull
Technical characteristics
Rated voltage
48 V AC
60 V DC
Limiting temperature
-50 ... +80 °C 已移动
-30 ... +80 °C 未移动
Degree of protection acc. to IEC 60529
IP65 / IP67 插配状态
Cable diameter
4.4 mm ± 0.2 mm
Minimum bending radius
5x 电缆直径 (单次弯曲)
10x 电缆直径 (反复弯曲)
Material properties
Material (cable)
PUR (聚氨酯)
Colour (cable)
黑色
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Commercial data
Packaging size
1
Net weight
66 g
Country of origin
罗马尼亚
European customs tariff number
85444290
GTIN
5713140284784
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found