公制圆形连接器
...
电缆连接器和电缆组件
M12
型号: C2 13 200 0000 0322
M12 A-cod 4-pol st /- m /- PVC 0.65m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 0.65 m
注释
比较
型号: C2 13 200 0000 0322
M12 A-cod 4-pol st /- m /- PVC 0.65m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
Cable LIYY 4 x 0,34mm² PVC
Connector 1
M12 A-cod 4P Male Straight
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Male Straight
Overmoulded
Type of cable
Copper cable (round)
Version
Cable length
0.65 m
Number of cores
4
Core structure
4x 0.34 mm²
Termination method
Crimp termination
Shielding
无屏蔽
Coding
A-coding
Technical characteristics
Rated current
4 A
Rated voltage
250 V
Limiting temperature
-25 ... +80 °C 已移动
-40 ... +80 °C 未移动
Degree of protection acc. to IEC 60529
IP65 / IP67 插配状态
Cable diameter
4.9 mm
Material properties
Material (cable)
PVC
Colour (cable)
RAL 7040(窗灰色)
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Specifications and approvals
Specifications
IEC 61076-2-101
UL 1581
IEC 60332-2-2 阻燃性
UL / CSA
UL 正在准备当中
Approvals
CE
Commercial data
Packaging size
2
Country of origin
Germany
European customs tariff number
85444290
GTIN
5713140971943
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
UNSPSC 24.0
26121604
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found