系统电缆
3
没有可用数据
eShop
圆形连接器
公制圆形连接器
...
电缆连接器和电缆组件
M12
97 00 000 1994
型号: 97 00 000 1994
M12 A-cod 8-pole an/- m/- PUR 7.5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 7.5 m
注释
比较
该产品可应要求提供。
请联系您当地的分销合作伙伴。
型号: 97 00 000 1994
M12 A-cod 8-pole an/- m/- PUR 7.5m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
系统电缆
3
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
LiF9Y11Y 8x0.25mm² PUR Cable
Connector 1
M12 A-cod 8p an/- m/- OM 0° mating
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Female Angled
Overmoulded
Type of cable
Copper cable (round)
Version
Cable length
7.5 m
Number of cores
8
Core structure
8x 0.25 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
8
Coding
A-coding
Technical characteristics
Rated current
2 A
Rated voltage
30 V
Limiting temperature
-10 ... +80 °C moved
-25 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
6.2 mm
Minimum bending radius
10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
RAL 7021 (black grey)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Approvals
CE
Commercial data
Packaging size
1
Net weight
346 g
Country of origin
Romania
European customs tariff number
85444290
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855