Contacts
4
Combinables
47
Tools
3
饰品
13
没有可用数据
eShop
圆形连接器
公制圆形连接器
...
电缆连接器和电缆组件
M12
21 03 881 3407
型号: 21 03 881 3407
M12 SD ang male D-cod 4-pol crimpflange
图片仅供参考,请查阅产品说明。
属性概述
电缆连接器
弯式
公头
D编码
压接针
液晶聚合物 (LCP)
插针: 4
导体截面积: 0.13 ... 0.82 mm²
额定电流: 4 A
压铸锌
螺钉锁扣
防护等级: IP65 / IP67 插配状态
注释
比较
型号: 21 03 881 3407
M12 SD ang male D-cod 4-pol crimpflange
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Contacts
4
Combinables
47
Tools
3
Accessories
13
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
连接器
Series
圆形连接器 M12
Identification
Slim Design
Element
电缆连接器
Specification
弯式
Version
Termination method
压接针
Gender
公头
Shielding
屏蔽
带压接法兰的屏蔽连接
Number of contacts
4
Coding
D编码
Locking type
螺钉锁扣
Details
请单独订购压接针。
请单独订购压接法兰组合。
Details
仅适用于快速以太网应用
Technical characteristics
Conductor cross-section (mm²)
0.13 ... 0.82 mm²
Conductor cross-section (AWG)
AWG 26 ... AWG 18
Wire outer diameter
≤ 2.3 mm
Rated current
4 A
Rated voltage
48 V AC
60 V DC
Rated impulse voltage
1.5 kV
Pollution degree
3
Transmission characteristics
Cat. 5 D 级:到 100 MHz
Overvoltage category
III
Data rate
10 Mbit/s
100 Mbit/s
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
0.6 Nm
Wrench size (knurled screw / knurled nut)
15
Limiting temperature
-40 ... +85 °C
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65 / IP67 插配状态
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
液晶聚合物 (LCP)
Material (hood/housing)
压铸锌
RoHS
符合豁免标准
RoHS exemptions
6(c):
铜合金含铅量高达 4 %
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
铅
ECHA SCIP number
0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances
有
California Proposition 65 substances
铅
镍
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 61076-2-101
Commercial data
Packaging size
1
Net weight
60 g
Country of origin
罗马尼亚
European customs tariff number
85366990
GTIN
5713140226470
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Circular Connectors
下载
HARTING Ethernet Cabling