电缆连接器和电缆组件
...
混合连接器
电源和信号
97 00 000 1913
型号: 97 00 000 1913
M17-ACC-CC-CAP-w-Wire-300mm-IP66/67
图片仅供参考,请查阅产品说明。
属性概述
保护盖
用于电缆底座
金属
防护等级: IP66 / IP67
注释
比较
型号: 97 00 000 1913
M17-ACC-CC-CAP-w-Wire-300mm-IP66/67
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
Circular connectors M17
Type of accessory
Protection cover
Description of the accessory
for cable housings
Technical characteristics
Limiting temperature
-40 ... +125 °C
Degree of protection acc. to IEC 60529
IP66 / IP67
Material properties
Material (accessories)
Metal
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
no requirements (flammable mass < 10g)
Commercial data
Packaging size
1
Net weight
36.5 g
Country of origin
Romania
European customs tariff number
85389099
eCl@ss
27440208 Cap for industrial connectors