23
饰品
4
没有可用数据
eShop
板端连接器
PCB 连接器
...
板对板连接器
主板到子插件板连接
09 19 514 6323
型号: 09 19 514 6323
SEK-19 SV HT MA LP ANG29 14P PL2
图片仅供参考,请查阅产品说明。
属性概述
公连接器
回焊焊接接线方式 (THR)
额定电流: 1 A
插针: 14
弯式
铜合金
镍表面镀贵金属 界面端, 镍表面镀锡 接线端
性能等级: 2, 符合 IEC 60603-13 标准
热塑性树脂(PCT)
米色
注释
比较
在配置器中加载
型号: 09 19 514 6323
SEK-19 SV HT MA LP ANG29 14P PL2
注释
比较
在配置器中加载
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
23
饰品
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
SEK Low-profile
Element
Male connector
Description of the contact
Angled
Version
Termination method
Reflow soldering termination (THR)
Connection type
PCB to cable
Motherboard to daughtercard
Number of contacts
14
Termination length
2.9 mm
Technical characteristics
Contact rows
2
Contact spacing (termination side)
2.54 mm
Rated current
1 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 60 s)
Insertion force
≤ 28 N
Withdrawal force
≤ 28 N
Performance level
2
acc. to IEC 60603-13
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
II (400 ≤ CTI < 600)
Material properties
Material (insert)
Thermoplastic resin (PCT)
Colour (insert)
Beige
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
IEC 60603-13
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
100
Net weight
2.317 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140036789
eCl@ss
27460201 PCB connector (board connector)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found