配套产品
配套产品
Tools
2
型号: 09 19 530 6829
SEK mezz Fe 30P Press-in 4.5mm PL2
SEK mezz Fe 30P Press-in 4.5mm PL2

图片仅供参考,请查阅产品说明。

属性概述
母连接器
压接终端
额定电流: ‌1 A
插针: 30
直式
铜合金
镀镍 接线端 , 钯/镍表面镀金 界面端
性能等级: 2
液晶聚合物 (LCP)
黑色
注释
比较
型号: 09 19 530 6829
SEK mezz Fe 30P Press-in 4.5mm PL2
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
2
产品详情
Identification
  • Category Connectors
  • Series SEK Mezzanine
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method Press-in termination
  • Connection type
    PCB to PCB
    Motherboard to daughtercard
  • Number of contacts 30
  • Termination length 4.5 mm
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 60 N
  • Withdrawal force ≤ 60 N
  • Performance level 2
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ‌1.6 mm +1.6 ‌
Material properties
  • Material (insert) 液晶聚合物 (LCP)
  • Colour (insert) 黑色
  • Material (contacts) 铜合金
  • Surface (contacts)
    镀镍 接线端
    钯/镍表面镀金 界面端
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances 不包含
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 100
  • Net weight 7.86 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140211117
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
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
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较