Data
...
网络 系统布线
HARTING T1 Industrial
33 28 160 2002 150
型号: 33 28 160 2002 150
SPE M12 st - IP20 2xAWG22/7 PUR 15m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
阻燃, 防油, 无卤素
电缆长度: 15 m
注释
比较
型号: 33 28 160 2002 150
SPE M12 st - IP20 2xAWG22/7 PUR 15m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
HARTING T1 SPE PUR 2xAWG22/7 Regellänge
Connector 1
HARTING M12 T1 Industrial straight
Connector 2
T1 Industrial plug male IP20 overm
Identification
Category
System cabling
Series
HARTING T1 Industrial
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING M12 T1 Industrial Straight
Overmoulded
Connector 2
HARTING T1 Industrial
Overmoulded
Type of cable
Copper cable (round)
Description of the cable
Flame retardant
Oil resistant
Halogen-free
Version
Cable length
15 m
Number of cores
2
Core structure
1x 2x AWG 22/7
Number of contacts
2
Technical characteristics
Rated current
4 A
Rated voltage
60 V AC
Transmission characteristics
600 MHz 带宽
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Contact resistance
≤ 20 mΩ
Shielding resistance
≤ 100 mΩ
Limiting temperature
-40 ... +80 °C 未移动
-25 ... +80 °C 已移动
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67
IP20
Test voltage U
r.m.s.
1 kV (接头-接头)
2.25 kV (接点-地)
Material properties
Material (cable)
PUR (聚氨酯)
Colour (cable)
黄
RoHS
符合豁免标准
RoHS exemptions
6(c):
铜合金含铅量高达 4 %
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
铅
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number
9a47efec-4d17-429d-9858-94ae21df424d
California Proposition 65 substances
有
California Proposition 65 substances
铅
Specifications and approvals
Specifications
IEC 63171-6
IEEE 802.3bu (通过 PoDL(数据线上电)远程供电)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEC 60332-1-2 阻燃性
EN 60811-404 耐油
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85444290
eCl@ss
27060307 Bus cable