Data
...
网络 系统布线
HARTING T1 Industrial
33 28 161 6002 030
型号: 33 28 161 6002 030
SPE M12 st - st 2xAWG22/7 PUR 3.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
无卤素, 防油, 阻燃
电缆长度: 3 m
注释
比较
型号: 33 28 161 6002 030
SPE M12 st - st 2xAWG22/7 PUR 3.0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
HARTING T1 SPE PUR 2xAWG22/7 Regellänge
Connector 1
HARTING M12 T1 Industrial straight
Connector 2
HARTING M12 T1 Industrial straight
Identification
Category
System cabling
Series
HARTING T1 Industrial
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING M12 T1 Industrial Straight
Overmoulded
Connector 2
HARTING M12 T1 Industrial Straight
Overmoulded
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Oil resistant
Flame retardant
Version
Cable length
3 m
Number of cores
2
Core structure
1x 2x AWG 24/7
Number of contacts
2
Technical characteristics
Rated current
4 A
Rated voltage
60 V DC
Transmission characteristics
600 MHz Bandwidth
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Limiting temperature
-40 ... +80 °C unmoved
-25 ... +80 °C moved
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67
Test voltage U
r.m.s.
1 kV (contact-contact)
2.25 kV (contact-ground)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
567c8b78-5fa0-43aa-a4c0-beb9d99b7769
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 63171-6
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEC 60332-3-22 Flame retardancy
EN 60811-404 Oil resistance
Commercial data
Packaging size
1
Net weight
165 g
Country of origin
Germany
European customs tariff number
85444290
eCl@ss
27060307 Bus cable