Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
17 10 244 1001
型号: 17 10 244 1001
har-bus HM Mel., Typ DE, AFS 1, Tube
图片仅供参考,请查阅产品说明。
属性概述
公连接器
压接终端
额定电流: 1 A
插针: 244
直式
铜合金
镍表面镀贵金属 界面端, Ni 接线端
性能等级: 1
热塑性树脂,玻璃纤维填充
米色
注释
比较
新
自定义降额工具
型号: 17 10 244 1001
har-bus HM Mel., Typ DE, AFS 1, Tube
注释
比较
新
自定义降额工具
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Tools
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
har-
bus
®
HM
Identification
Type DE
Element
Male connector
Description of the contact
Straight
Version
Termination method
Press-in termination
Connection type
Motherboard to daughtercard
Number of contacts
244
Contact configuration
T / P / P / P / P / P / P / P / P / T
Pack contents
Tube
Technical characteristics
Contact rows
10
Contact spacing (termination side)
2 mm
Contact spacing (mating side)
2 mm
Rated current
1 A
Data rate
≤ 2,500 Mbit/s
Insulation resistance
>10
9
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 183 N
Withdrawal force
≥ 36.6 N
Performance level
1
Test voltage U
r.m.s.
0.75 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.4 mm
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Colour (insert)
Beige
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
10
Net weight
22.28 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140121386
eCl@ss
27460201 PCB connector (board connector)
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
IGES
STEP
WRL
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found