配套产品
配套产品
Combinables
3
型号: 33 15 243 0200 014
har-flex, 50p, with sr, PVC, L=200mm
har-flex, 50p, with sr, PVC, L=200mm

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 扁平
电缆长度: 0.2 m
注释
比较
免费样品
型号: 33 15 243 0200 014
har-flex, 50p, with sr, PVC, L=200mm
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
3
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
    With strain relief
  • Connector 2
    har-flex®
    Female connector
    With strain relief
    Different connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.2 m
  • Number of cores 50
  • Core structure 50x AWG 30
Technical characteristics
  • Contact spacing (mating side) 1.27 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 17.99 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140150171
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600