配套产品
配套产品 新
Tools
2
Accessories
2
型号: 15 39 042 0601 234
har-flex Board IDC 42p 600pcs per reel
har-flex Board IDC 42p 600pcs per reel

图片仅供参考,请查阅产品说明。

属性概述
PCB转换连接器
回焊焊接接线方式 (SMT)
额定电流: ‌1.14 A
插针: 42
铜合金
镍表面镀锡 界面端, 镍表面镀锡 接线端
液晶聚合物 (LCP)
黑色
注释
比较
该产品可应要求提供。请联系您当地的分销合作伙伴。
型号: 15 39 042 0601 234
har-flex Board IDC 42p 600pcs per reel
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品 新
Tools
2
Accessories
2
产品详情
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Board IDC
  • Element PCB transition connectors
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type PCB to cable
  • Number of contacts 42
  • Pack contents Tape & reel
Technical characteristics
  • Conductor cross-section (AWG) AWG 30
  • Contact rows 2
  • Contact spacing (termination side) 1.27 mm
  • Contact spacing (mating side) 0.635 mm
  • Rated current ‌ 1.14 A
  • Rated current @ 85 °C
  • Clearance distance ‌ 0.4 mm
  • Creepage distance ‌ 0.4 mm
  • Insulation resistance > 2.11 x 109 Ω
  • Contact resistance < 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Test voltage Ur.m.s. 0.91 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
Commercial data
  • Packaging size 600
  • Country of origin China
  • GTIN 5713140837621
  • eCl@ss 27460201 PCB connector (board connector)