Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
14 31 211 4401 000
型号: 14 31 211 4401 000
har-flexicon 3,50 FSV-21 GN
图片仅供参考,请查阅产品说明。
属性概述
连接器
垂直
螺栓接线
额定电流: 10 A
插针: 21
铜合金
Sn 界面端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
绿色
注释
比较
该产品可应要求提供。
请联系您当地的分销合作伙伴。
型号: 14 31 211 4401 000
har-flexicon 3,50 FSV-21 GN
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
2
饰品
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
har-flexicon®
Element
Connector
Specification
Vertical
Version
Termination method
Screw termination
Connection type
PCB to cable
Number of contacts
21
Coding
Please order coding pins separately.
Technical characteristics
Conductor cross-section
0.05 ... 1.5 mm² Solid
0.05 ... 1 mm² Stranded
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section [AWG]
AWG 30 ... AWG 14
Contact rows
1
Contact spacing (termination side)
3.5 mm
Rated current
10 A
Rated voltage
150 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Stripping length
5 ... 6 mm
Tightening torque
0.2 ... 0.25 Nm
Limiting temperature
-40 ... +110 °C
Size
M2
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
聚酰胺 (PA)
聚邻苯二甲酰胺 (PPA)
Colour (insert)
Green
Material (contacts)
铜合金
Surface (contacts)
Sn Mating side
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
铅
California Proposition 65 substances
有
California Proposition 65 substances
铅
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE
UKCA
Commercial data
Packaging size
1
Country of origin
Czechia
GTIN
5713140208902
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
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
HARTING Device Connectivity - Chapter 15