配套产品
配套产品
Combinables
3
Accessories
1
型号: 14 12 101 4001 000
har-flexicon 3,50 MTV-10 BK
har-flexicon 3,50 MTV-10 BK

图片仅供参考,请查阅产品说明。

属性概述
排针
垂直
回焊焊接接线方式 (THR)
额定电流: ‌11 A
插针: 10
铜合金
镍表面镀锡 界面端, 镍表面镀锡 接线端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
黑色
注释
比较
免费样品
型号: 14 12 101 4001 000
har-flexicon 3,50 MTV-10 BK
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
3
Accessories
1
产品详情
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Header
  • Specification Vertical
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type PCB to cable
  • Number of contacts 10
  • Coding Please order coding pins separately.
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 3.5 mm
  • Rated current ‌ 11 A
  • Rated voltage 150 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -40 ... +110 °C
  • Insertion force ≤ 30 N
  • Withdrawal force ≥ 15 N
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 100
  • Net weight 2.477 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140114104
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
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
HARTING Device Connectivity - Chapter 15
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较