登錄 myHARTING
配置器
Produtos
Produtos
Conectores industriais / Han
®
Conectores circulares
Device connectivity
Switches de Ethernet industrial
Interfaces do operador
Equipamento de carregamento para eletromobilidade
Ferramentas
Soluções personalizadas
Conjuntos e lances de cabos
MyHARTING
Downloads / Pedido de catálogo
Downloads / Pedido de catálogo
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Serviço de reparação
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
3
Accessories
1
没有可用数据
eShop
Device connectivity
Conectores de PCI
Conectores entre placas
...
Por conexão com cabo
Conectores de placa
14 12 081 5002 000
型号: 14 12 081 5002 000
har-flexicon 3,81 MTH-8 BK
图片仅供参考,请查阅产品说明。
属性概述
排针
水平
回焊焊接接线方式 (THR)
额定电流: 11 A
插针: 8
铜合金
镍表面镀锡 界面端, 镍表面镀锡 接线端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
黑色
注释
比较
型号: 14 12 081 5002 000
har-flexicon 3,81 MTH-8 BK
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
Identification
Category
Connectors
Series
har-flexicon®
Element
Header
Specification
Horizontal
Version
Termination method
Reflow soldering termination (THR)
Connection type
PCB to cable
Number of contacts
8
Coding
Please order coding pins separately.
Technical characteristics
Contact rows
1
Contact spacing (termination side)
3.81 mm
Rated current
11 A
Rated voltage
150 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Insulation resistance
>10
9
Ω
Contact resistance
≤ 15 mΩ
Limiting temperature
-40 ... +110 °C
Insertion force
≤ 24 N
Withdrawal force
≥ 12 N
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE
UKCA
Commercial data
Packaging size
100
Net weight
3.71 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140113954
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
下载
HARTING Device Connectivity - Chapter 15