登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
3
Accessories
1
没有可用数据
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Board connectors
14 12 161 7001 000
型号: 14 12 161 7001 000
har-flexicon 5,08 MTV-16 BK
图片仅供参考,请查阅产品说明。
属性概述
排针
垂直
回焊焊接接线方式 (THR)
额定电流: 15 A
插针: 16
铜合金
镍表面镀锡 界面端, 镍表面镀锡 接线端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
黑色
注释
比较
型号: 14 12 161 7001 000
har-flexicon 5,08 MTV-16 BK
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
Identification
Category
Connectors
Series
har-flexicon®
Element
Header
Specification
Vertical
Version
Termination method
Reflow soldering termination (THR)
Connection type
PCB to cable
Number of contacts
16
Coding
Please order coding pins separately.
Technical characteristics
Contact rows
1
Contact spacing (termination side)
5.08 mm
Rated current
15 A
Rated voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Insulation resistance
>10
9
Ω
Contact resistance
≤ 15 mΩ
Limiting temperature
-40 ... +110 °C
Insertion force
≤ 48 N
Withdrawal force
≥ 24 N
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
Specifications and approvals
Approvals
CE
UKCA
Commercial data
Packaging size
50
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140207516
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
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
所有常见 PCB 软件设计工具的 20 多种不同格式。数据包包括封装、电路符号和 3D CAD 数据。它们可用于将 HARTING 产品快速轻松地集成到 CAx 工程流程中。
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
下载
HARTING Device Connectivity - Chapter 15