Conectivitate dispozitiv
Conectori PCB
...
Conectori placă la placă
Motherboard to daughtercard connection
02 09 500 1031
型号: 02 09 500 1031
har-modular fixing rail 157.38
图片仅供参考,请查阅产品说明。
属性概述
固定导轨
聚酰胺 (PA)
黄
157.38 mm
注释
比较
免费样品
型号: 02 09 500 1031
har-modular fixing rail 157.38
注释
比较
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Tools
1
饰品
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identificare
Categoria
Accessories
Seria
har-modular®
Tip de accesorii
Fixing rail
Caracteristici tehnice
Lungime
157.38 mm
Temperatura de limitare
-55 ... +125 °C
Grup izolaţie
I (600 ≤ CTI)
Moisture Sensitivity Level (MSL)
1 acc. to ECA/IPC/JEDEC J-STD-020D
Proprietăţi material
Material (accesorii)
Polyamide (PA)
Culoare (accesorii)
Yellow
RoHS
compliant
stare ELV
compliant
China RoHS
e
Substanţe REACH Anexa XVII
Not contained
Substanţe REACH ANEXA XIV
Not contained
Substanţe REACH SVHC
Not contained
Propunerea din California 65 de substanțe
Not contained
Protecţie la incendiu în vehiculele feroviare
EN 45545-2 (2020-08) + A1 (2023-10)
Set de cerinţe cu Niveluri de pericol
R26
Specificaţii şi omologări
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Date comerciale
Dimensiuni ambalaj
100
Ţara de origine
Romania
Cod tarif vamal european
85389099
GTIN
5713140216259
eCl@ss
27440292 Connector component (accessories)
ETIM
EC002943
UNSPSC 24.0
39121400
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Selection Guide for Mezzanine Applications
下载
har-modular®