登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
5
Inserts
4
没有可用数据
eShop
...
Series
har-modular®
02 09 500 2070 200
型号: 02 09 500 2070 200
har-modular shell housing 70 1Set
图片仅供参考,请查阅产品说明。
属性概述
底座外壳
热塑性树脂(PC), 强化型玻璃光纤
黑色
注释
比较
免费样品
型号: 02 09 500 2070 200
har-modular shell housing 70 1Set
注释
比较
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
5
Inserts
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
har-modular®
Type of accessory
Shell housing
Version
Version
Top/side entry
Strain relief
With cable tie
Locking type
Locking lever
2 parts
Yes
Separable
Yes
Technical characteristics
Limiting temperature
-55 ... +125 °C
Degree of protection acc. to IEC 60529
IP20
Isolation group
III
Material properties
Material (hood/housing)
Thermoplastic resin (PC)
Fibre-glass reinforced
Colour (hood/housing)
Black
Material flammability class acc. to UL 94
V-0
Length
71.12 mm
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Commercial data
Packaging size
1
Net weight
34.54 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140436404
eCl@ss
27440292 Connector component (accessories)
UNSPSC 24.0
39121400
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found