登錄 myHARTING
配置器
제품군
제품군
산업용 커넥터 / Han
®
원형 콘넥터
디바이스 연결장치
산업용 이더넷 스위치
운영자 인터페이스
전기차량용 충전 설비
공구
고객맞춤형 솔루션
케이블 어셈블리 & 벌크 케이블
myHARTING
다운로드 / 카탈로그 주문
다운로드 / 카탈로그 주문
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Accessories
1
没有可用数据
eShop
Cable assemblies & bulk cables
Power and signal
...
I/O System cabling
HARTING ix Industrial
®
33 48 323 2A32 100
型号: 33 48 323 2A32 100
ix Type B OM 5x2xAWG26 PVC 10m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 10 m
注释
比较
型号: 33 48 323 2A32 100
ix Type B OM 5x2xAWG26 PVC 10m
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
Type of cable
UNITRONIC LiYCY (TP) A 5x2xAWG26/7
Connector 1
ix PP IP20 Type B OM IDC straight
Connector 2
ix PP IP20 Type B OM IDC straight
Identification
Category
System cabling
Series
HARTING ix Industrial
®
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING ix Industrial
®
PushPull IP20
Type B
Overmoulded
IDC termination
Connector 2
HARTING ix Industrial
®
PushPull IP20
Type B
Overmoulded
IDC termination
Type of cable
Copper cable (round)
Version
Cable length
10 m
Number of cores
10
Core structure
5x 2x AWG 26
Number of contacts
10
Technical characteristics
Rated current
1.5 A
Rated voltage
50 V AC
60 V DC
Limiting temperature
-40 ... +80 °C unmoved
-5 ... +70 °C moved
Material properties
Material (cable)
PVC
Colour (cable)
Grey
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 60332-1-2 Flame retardancy
IEC 61076-3-124
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140333468
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found