8
没有可用数据
eShop
板端连接器
PCB 连接器
...
板对板连接器
扩展卡连接
09 68 263 7811
型号: 09 68 263 7811
D SUB MA RA 15P "US"_PL3_with grnd clip_
图片仅供参考,请查阅产品说明。
属性概述
连接器
U.S. Footprint
波峰焊接接线方式
额定电流: 6.5 A
公头
尺寸: D-Sub 2
热塑性树脂,玻璃纤维填充(PBTP), 外壳:镀钢
黑色
插针: 15 有接地针
铜合金
镍表面镀贵金属
注释
比较
新
自定义降额工具
型号: 09 68 263 7811
D SUB MA RA 15P "US"_PL3_with grnd clip_
注释
比较
新
自定义降额工具
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
4
饰品
8
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Specification
U.S. Footprint
Description of the contact
Stamped
Angled
Version
Termination method
Wave soldering termination
Gender
Male
Size
D-Sub 2
Connection type
Motherboard to daughtercard
Number of contacts
15
further contacts
With grounding pin
Termination length
3.2 mm
PCB fixing
With board locks
Locking type
Fixing flange with thread M3
Technical characteristics
Distance between rows
2.84 mm
Contact spacing (termination side)
2.77 mm
Rated current
6.5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.6 Nm 母螺钉锁扣
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 50 N
Withdrawal force
≥ 4.5 N
≤ 33 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
6.3 mm
Hot plugging
无
Material properties
Material (insert)
热塑性树脂,玻璃纤维填充(PBTP)
外壳:镀钢
Colour (insert)
黑色
Material (contacts)
铜合金
Surface (contacts)
镍表面镀贵金属
Material flammability class acc. to UL 94
V-0
RoHS
符合豁免标准
RoHS exemptions
6(c):
铜合金含铅量高达 4 %
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
铅
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
有
California Proposition 65 substances
铅
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
50
Net weight
9.32 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140095717
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
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
com.harting.productdetail.downloads.FP.info
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found