配套產品
配套產品
零件號: 09 62 810 5408
Han 10EMC/B-CP-f.HBM w.SL-cord/lug
Han 10EMC/B-CP-f.HBM w.SL-cord/lug

圖片僅作參考,請參閱產品說明。

屬性概述
保護蓋
用於不封底安裝底座, 用於表面安裝底座, 帶固定繩
尺寸: 10 B
單鎖扣
材料(上殼/底座): 聚碳酸酯 (PC)
灰色
防護等級: IP66
注解
比較
零件號: 09 62 810 5408
Han 10EMC/B-CP-f.HBM w.SL-cord/lug
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
產品詳情
Identification
  • Category Accessories
  • Series of hoods/housings Han® EMC/B
  • Type of accessory Protection cover
  • Description of the accessory
    for bulkhead mounted housings
    for surface mounted housings
    With fixing cord
Version
  • Size 10 B
  • Locking type Single locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP66
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) Grey
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 30.013 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140471917
  • eCl@ss 27440208 Cap for industrial connectors
  • UNSPSC 24.0 39121467
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較