登錄 myHARTING
配置器
Productos
Productos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
38
Accessories
9
Inserts
34
Frames
2
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
19 30 016 1521 XL
型号: 19 30 016 1521 XL
Han 16B-HSE-M25 (PU 30)
图片仅供参考,请查阅产品说明。
属性概述
上壳
尺寸: 16 B
低结构
双锁扣
边出线
1x M25
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 7037(土灰)
注释
比较
型号: 19 30 016 1521 XL
Han 16B-HSE-M25 (PU 30)
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
38
Accessories
9
Inserts
34
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
B
Type of hood/housing
Hood
Type
Low construction
Version
Size
16 B
Version
Side entry
Number of cable entries
1
Cable entry
1x M25
Locking type
Double locking lever
Field of application
Standard hoods/housings for industrial connectors
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65
IP66
IP67
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 7037 (dust grey)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
30
Net weight
202 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140833463
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466