备件
1
插芯
28
Frames
2
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For harsh environmental conditions
19 40 024 1188
型号: 19 40 024 1188
Han 24HPR-PFT/TE-for CL-M40-inverse
图片仅供参考,请查阅产品说明。
属性概述
面板安装底座
用于外部安装
尺寸: 24 B
螺钉锁扣
不锈钢
顶出线
1x M40
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
型号: 19 40 024 1188
Han 24HPR-PFT/TE-for CL-M40-inverse
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
饰品
12
备件
1
插芯
28
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
HPR
Type of hood/housing
Panel feed through housing
Description of hood/housing
for mounting from outside
Version
Size
24 B
Version
Top entry
Number of cable entries
1
Cable entry
1x M40
Locking type
Screw locking
Field of application
Hoods/housings for harsh outdoor environments
Details
Please order bulkhead mounted housing separately.
The fixing screws must be sealed separately to reach the given degree of protection.
Technical characteristics
Tightening torque (screw locking)
4 Nm
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E
4
4X
12
Thickness of the panel
≥2 mm
Material properties
Material (hood/housing)
Aluminium die-cast
Corrosion resistant
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
Material (seal)
NBR
Material (locking)
Stainless steel
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Country of origin
China
European customs tariff number
85389099
GTIN
5713140830967
eCl@ss
27440202 Shell for industrial connectors