Matching Products
Matching Products NEW
Osa number: 97 00 000 0403
Han-Mod_AC_CablClamp_f.Domino_4-7mm
Han-Mod_AC_CablClamp_f.Domino_4-7mm

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Cable clamp
Cable diameter: 4 ... 7 mm
Zinc die-cast
Notes
Compare
Osa number: 97 00 000 0403
Han-Mod_AC_CablClamp_f.Domino_4-7mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category Accessories
  • Type of accessory Cable clamp
Technical characteristics
  • Limiting temperature -40 ... -85 °C
  • Cable diameter 4 ... 7 mm
Material properties
  • Material (accessories) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 10
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Näita teavet

Download Settings

Näita teavet

Type Sheet

Näita teavet

Download Settings

Näita teavet

Product Declaration

Näita teavet

Download Settings

Näita teavet

Engineering Data
3D CAD Data

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare