Matching Products
Matching Products NEW
Part number: 97 00 000 2068
Han S 450+_CC_RS_20.4-21.6mm
Han S 450+_CC_RS_20.4-21.6mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Reduction seal insert
Clamping range: 20.4 ... 21.6 mm
RAL 9005 (jet black)
Notes
Compare
Part number: 97 00 000 2068
Han S 450+_CC_RS_20.4-21.6mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® S
  • Description of hood/housing Han® S 450 Plus
  • Type of accessory Reduction seal insert
Technical characteristics
  • Clamping range 20.4 ... 21.6 mm
Material properties
  • Colour (accessories) RAL 9005 (jet black)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 5.75 g
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27140807 Additional components cable gland
  • ETIM EC003608
  • UNSPSC 24.0 39121431
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare