Contacts
4
Combinables
37
Tools
6
没有可用数据
eShop
圆形连接器
公制圆形连接器
...
电缆连接器和电缆组件
M12
21 03 821 1519
型号: 21 03 821 1519
M12-SD-CC-CRIMP-4/5P-ACOD-M-STR-CF
图片仅供参考,请查阅产品说明。
属性概述
电缆连接器
直式
公头
A编码
压接针
液晶聚合物 (LCP)
插针: 5, 4
导体截面积: 0.13 ... 0.82 mm²
额定电流: 4 A
压铸锌
螺钉锁扣
防护等级: IP65 / IP67 插配状态
注释
比较
型号: 21 03 821 1519
M12-SD-CC-CRIMP-4/5P-ACOD-M-STR-CF
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Contacts
4
Combinables
37
Tools
6
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
Circular connectors M12
Identification
Slim Design
Element
Cable connector
Specification
Straight
Version
Termination method
Crimp termination
Gender
Male
Shielding
Shielded
Shield connection with crimp flange
Number of contacts
5
4
Coding
A-coding
Locking type
Screw locking
Details
Please order crimp contacts separately.
Technical characteristics
Conductor cross-section
0.13 ... 0.82 mm²
Conductor cross-section
AWG 26 ... AWG 18
Wire outer diameter
≤ 2.3 mm
Rated current
4 A
Rated voltage
48 V AC
60 V DC
Rated impulse voltage
1.5 kV
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
0.6 Nm
Wrench size (knurled screw / knurled nut)
15
Limiting temperature
-40 ... +85 °C
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (hood/housing)
Zinc die-cast
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 61076-2-101
Commercial data
Packaging size
1
Net weight
50 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140225459
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found