Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
15 12 014 2601 000
型号: 15 12 014 2601 000
har-flex str m 3.25mm 14p PL1
图片仅供参考,请查阅产品说明。
属性概述
公连接器
回焊焊接接线方式 (SMT)
插针: 14
直式
铜合金
镍表面镀贵金属 界面端, 镍表面镀锡 接线端
性能等级: 1
液晶聚合物 (LCP)
注释
比较
新
自定义降额工具
免费样品
该产品可应要求提供。
请联系您当地的分销合作伙伴。
型号: 15 12 014 2601 000
har-flex str m 3.25mm 14p PL1
注释
比较
新
自定义降额工具
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
har-flex®
Identification
Signal
Element
Male connector
Description of the contact
Straight
Version
Termination method
Reflow soldering termination (SMT)
Connection type
Motherboard to daughtercard
Mezzanine
PCB to cable
Number of contacts
14
Pack contents
280 pieces on reel
Technical characteristics
Contact rows
2
Contact spacing (termination side)
1.27 mm
Contact spacing (mating side)
1.27 mm
Stacking height
3.25 mm
Clearance distance
≥ 0.4 mm
Creepage distance
≥ 0.4 mm
Insulation resistance
>10
9
Ω
Contact resistance
< 25 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 11.2 N
Withdrawal force
≥ 2.1 N
≤ 9.8 N
Performance level
1
Mating cycles
≥ 500
Test voltage U
r.m.s.
0.5 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
1
Net weight
1,266 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140199859
eCl@ss
27460201 PCB connector (board connector)
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
所有常见 PCB 软件设计工具的 20 多种不同格式。数据包包括封装、电路符号和 3D CAD 数据。它们可用于将 HARTING 产品快速轻松地集成到 CAx 工程流程中。