PCB 连接器
板对板连接器
...
通过电缆连接
电缆连接器和电缆组件
14 31 241 5102 000
型号: 14 31 241 5102 000
har-flexicon 3,81 FPH-24 GN
图片仅供参考,请查阅产品说明。
属性概述
连接器
水平
推入弹式簧笼接线
额定电流: 11 A
插针: 24
铜合金
Sn 界面端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
绿色
注释
比较
该产品可应要求提供。
请联系您当地的分销合作伙伴。
型号: 14 31 241 5102 000
har-flexicon 3,81 FPH-24 GN
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
2
饰品
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
har-flexicon®
Element
Connector
Specification
Horizontal
Version
Termination method
Push-in-spring-cage termination
Connection type
PCB to cable
Number of contacts
24
Coding
Please order coding pins separately.
Technical characteristics
Conductor cross-section
0.14 ... 1.5 mm² Solid
0.14 ... 1.5 mm² Stranded
0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section
AWG 30 ... AWG 14
Contact rows
1
Contact spacing (termination side)
3.81 mm
Rated current
11 A
Rated voltage
150 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Stripping length
9 ... 10 mm
Limiting temperature
-40 ... +110 °C
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert)
Green
Material (contacts)
Copper alloy
Surface (contacts)
Sn Mating side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE
UKCA
Commercial data
Packaging size
1
Country of origin
Czechia
GTIN
5713140210004
eCl@ss
27460201 PCB connector (board connector)