Image is for illustration purposes only. Please refer to product description.
Properties Overview
Konnektorer
Kabelkonnektor Lige
IDC-isoleringsforskydningsterminering
Nominel strøm: 1.5 A
Kontakter: 8
Kobberlegering
PdNi ≥ 0,64 µm + Au ≥ 0,05 µm over Ni ≥ 2,6 µm Koblingsside, Sn ≥ 3 µm over Ni ≥ 1,8 µm Termineringsside
PushTrigger
Materiale: Polycarbonat (PC), Polyamid (PA)
Beskyttelsesgrad: IP20