167
没有可用数据
eShop
电缆组件和散装电缆
Data
...
网络 系统布线
RJ45
09 47 444 4001
型号: 09 47 444 4001
saCon LED Patch Cable CAT.6 grey 1m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线, 无卤素
电缆长度: 1 m
注释
比较
型号: 09 47 444 4001
saCon LED Patch Cable CAT.6 grey 1m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
设备端 / 面板馈通
167
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Tipo de cabo
4x2xAWG 26/7 S/FTP Cat.7 FRNC, grey
连接器1
saCon RJ45 LED grey
连接器2
saCon RJ45 LED grey
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
saCon RJ45 LED
Straight
Connector 2
saCon RJ45 LED
Straight
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Halogen-free
Version
Cable length
1 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Shielding
Shielded
Number of contacts
8
Locking type
Snap-in latches
Technical characteristics
Transmission characteristics
Cat. 6 Class E up to 250 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +60 °C unmoved
0 ... +50 °C moved
Degree of protection acc. to IEC 60529
IP20 mated condition
Cable diameter
6.2 mm
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Grey
Specifications and approvals
Specifications
IEC 60603-7 Mating face
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140389502
eCl@ss
27060308 Patch cord copper (data cable)