Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
09 55 315 7621 741
型号: 09 55 315 7621 741
25p STR FE PL3_M3 SL_Reel_140 pcs
图片仅供参考,请查阅产品说明。
属性概述
连接器
回焊焊接接线方式 (SMT)
额定电流: 5 A
母头
尺寸: D-Sub 3
液晶聚合物 (LCP), 外壳:钢、镀镍
黑色
插针: 25
铜合金
镍表面镀贵金属
注释
比较
免费样品
型号: 09 55 315 7621 741
25p STR FE PL3_M3 SL_Reel_140 pcs
注释
比较
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
Reflow soldering termination (SMT)
Gender
Female
Size
D-Sub 3
Connection type
Motherboard to daughtercard
Mezzanine
Number of contacts
25
Locking type
Fixing flange with fitted screw lock M3
Pack contents
140 pieces on reel
Technical characteristics
Contact spacing (termination side)
2.76 mm
Rated current
5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
> 5 x 10
9
Ω
Contact resistance
≤ 25 mΩ
Tightening torque
≤0.4 Nm Locking screw
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 30 s)
Insertion force
≤ 83 N
Withdrawal force
≥ 7.8 N
≤ 56 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
6.35 mm
Hot plugging
No
Moisture Sensitivity Level (MSL)
1 acc. to ECA/IPC/JEDEC J-STD-020D
Process Sensitivity Level (PSL)
R0 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
Material (insert)
液晶聚合物 (LCP)
外壳:钢、镀镍
Colour (insert)
Black
Material (contacts)
铜合金
Surface (contacts)
镍表面镀贵金属
Material flammability class acc. to UL 94
V-0
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
1
Net weight
1,950 g
Country of origin
Vietnam
European customs tariff number
85366990
GTIN
5713140069831
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
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
所有常见 PCB 软件设计工具的 20 多种不同格式。数据包包括封装、电路符号和 3D CAD 数据。它们可用于将 HARTING 产品快速轻松地集成到 CAx 工程流程中。
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found