配套产品
配套产品
型号: 09 67 002 9002
D SUB IP 67_15 POLE FRONT SEAL
D SUB IP 67_15 POLE FRONT SEAL

图片仅供参考,请查阅产品说明。

属性概述
前端密封橡胶
尺寸: D-Sub 2
注释
比较
免费样品
型号: 09 67 002 9002
D SUB IP 67_15 POLE FRONT SEAL
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Front seal rubber
Version
  • Size D-Sub 2
  • Details The front seal rubber is to be used with hood 09 67 0xx 0436 and 09 67 0xx 0437 when a mated system needs to have the IP67 performance; in this case, the front seal rubber is positioned in the IP67 male connector prior to the mating operation with the facing IP67 connector; it provides a full protection of the contacts at the mated area by preventing possible ingress of liquids or dust between the shells.
Technical characteristics
  • Degree of protection acc. to IEC 60529 IP67
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 25
  • Net weight 0.522 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140087965
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400