15
上売/底座
4
没有可用数据
eShop
...
系列
D-Sub
09 66 218 6502
型号: 09 66 218 6502
D SUB SV FE IDC 15 AU2 with 4-40 nut
图片仅供参考,请查阅产品说明。
属性概述
连接器
绝缘置换连接绝缘位移终端
额定电流: 2 A
母头
尺寸: D-Sub 2
热塑性树脂,玻璃纤维填充(PBTP), 外壳:镀钢
黑色
插针: 15
导体截面积: 0.09 ... 0.13 mm²
铜合金
镍表面镀贵金属
注释
比较
新
自定义降额工具
型号: 09 66 218 6502
D SUB SV FE IDC 15 AU2 with 4-40 nut
注释
比较
新
自定义降额工具
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Tools
2
饰品
15
上売/底座
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
IDC insulation displacement termination
Gender
Female
Size
D-Sub 2
Connection type
PCB to cable
Cable to cable
Number of contacts
15
Locking type
Fixing flange with thread 4-40 UNC
Technical characteristics
Conductor cross-section
0.09 ... 0.13 mm²
Conductor cross-section [AWG]
AWG 28 ... AWG 26
Rated current
2 A
Clearance distance
≥ 0.7 mm
Creepage distance
≥ 0.7 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.6 Nm Female screw lock
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 50 N
Withdrawal force
≥ 4.5 N
≤ 33 N
Performance level
2
acc. to CECC 75301-802
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
100
Net weight
10.8 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140082014
eCl@ss
27440214 D-Sub coupler
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found