42
饰品
6
插芯
65
Frames
2
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
09 30 516 0440
型号: 09 30 516 0440
Han 16B-HTE-R-NPTF 3/4 Zoll
图片仅供参考,请查阅产品说明。
属性概述
上壳
尺寸: 16 B
高结构
单锁扣
顶出线
1x NPTF 3/4 in
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 7037(土灰)
注释
比较
型号: 09 30 516 0440
Han 16B-HTE-R-NPTF 3/4 Zoll
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
42
饰品
6
插芯
65
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
B
Type of hood/housing
Hood
Type
High construction
Version
Size
16 B
Version
Top entry
Number of cable entries
1
Cable entry
1x NPTF 3/4 in
Locking type
Single locking lever
Field of application
Standard hoods/housings for industrial connectors
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65
IP66
IP67
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 7037 (dust grey)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R1 (HL 1-3)
R7 (HL 1-3)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
222 g
Country of origin
China
GTIN
5713140909755
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found