登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
34
Accessories
1
Spare Part
1
Inserts
28
Frames
3
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For harsh environmental conditions
19 40 024 0459
型号: 19 40 024 0459
Han 24HPR-HTE4-HC-SCL-M32/M32/M32/M10
图片仅供参考,请查阅产品说明。
属性概述
上壳
高结构
尺寸: 24 B
螺钉锁扣
不锈钢
顶出线
1x M10 3x M32
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
注释
比较
型号: 19 40 024 0459
Han 24HPR-HTE4-HC-SCL-M32/M32/M32/M10
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
34
Accessories
1
Spare Part
1
Inserts
28
Frames
3
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
上売/底座
Series of hoods/housings
Han
®
HPR
Type of hood/housing
上壳
Description of hood/housing
高结构
Version
Size
24 B
Version
顶出线
Number of cable entries
4
Cable entry
1x M10
3x M32
Locking type
螺钉锁扣
Field of application
用于恶劣室外环境的上壳/底座
Technical characteristics
Tightening torque (screw locking)
4 Nm
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
用作符合 IEC 61984 标准的连接器。
Degree of protection acc. to IEC 60529
IP65
IP68
IP69 / IPX9K,符合 ISO 20653
Type rating acc. to UL 50 / UL 50E
4
4X
12
材料特性
材料 (上壳/底座)
压铸铝
防腐蚀
Surface (hood/housing)
粉末涂层
Colour (hood/housing)
RAL 9005(乌黑)
材料(锁扣)
不锈钢
规格和认证
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
认证
CE
DNV GL
Commercial data
Packaging size
1
Net weight
798 g
Country of origin
中国
European customs tariff number
85389099
GTIN
5713140356252
eCl@ss
27440202 长方形连接器的外壳
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found