配套产品
配套产品
Combinables
1
Contact inserts
9
型号: 09 40 048 9813
Han 48HPR-M frame for (4xHC650/1XHC350)
Han 48HPR-M frame for (4xHC650/1XHC350)

图片仅供参考,请查阅产品说明。

属性概述
支架
用于公插芯, 4x Han® HC Modular 650 + 1x Han® HC Modular 350
尺寸: 48 B
公头
注释
比较
型号: 09 40 048 9813
Han 48HPR-M frame for (4xHC650/1XHC350)
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
Contact inserts
9
产品详情
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Frame
  • Description of the accessory
    for male inserts
    4x Han® HC Modular 650 + 1x Han® HC Modular 350
Version
  • Gender Male
  • Size 48 B
Material properties
  • Material (accessories) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 60
  • Net weight 223 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140386570
  • eCl@ss 27440210 Fixing element for industrial connectors
  • ETIM EC002310
  • UNSPSC 24.0 39121466