Matching Products
Matching Products NEW
Part number: 09 11 002 6236
Han HPR HPTC 850/1400-fe.-cont.-185mm²
Han HPR HPTC 850/1400-fe.-cont.-185mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ‌850 A
Female
Copper alloy
Silver plated
Conductor cross-section: 185 mm²
Notes
Compare
Part number: 09 11 002 6236
Han HPR HPTC 850/1400-fe.-cont.-185mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Contacts
  • Series Han® HPTC
  • Type of contact Crimp contact
  • Type of cable Copper cable (round)
  • Features for stranded wires according to IEC 60228 Class 5
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 185 mm²
  • Rated current ‌ 850 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 43 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 25
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 254.511 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140936393
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare