配套产品
配套产品
Combinables
4
饰品
8
型号: 97 00 000 5624
Han S 450+_CC_HA_CRT_120mm²_C1_Red
Han S 450+_CC_HA_CRT_120mm²_C1_Red

图片仅供参考,请查阅产品说明。

属性概述
上壳
弯式
单锁扣
材料 (上壳/底座): 聚酰胺 (PA)
RAL 3001(信号红)
注释
比较
型号: 97 00 000 5624
Han S 450+_CC_HA_CRT_120mm²_C1_Red
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
4
饰品
8
产品详情
Identification
  • Category Hoods / Housings
  • Series Han® S
  • Identification Han® S 450 Plus
  • Type of hood/housing Hood
  • Description of hood/housing Angled
Version
  • Termination method Crimp termination
  • Number of contacts 1
  • Coding C1 (front)
  • Locking type Single locking lever
  • Field of application Energy Storage Systems
  • Details Please order suitable rubber sleeve separately when cable diameter is out of range.
Technical characteristics
  • Conductor cross-section (mm²) 120 mm²
  • Conductor cross-section (kcmil) 250 kcmil
  • Rated current ‌ 400 A
  • Rated voltage 2,000 V
  • Rated impulse voltage 15 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >109 Ω @ 2500 V DC
  • Contact resistance ≤ 0.3 mΩ
  • Tightening torque ‌5 Nm Cable gland
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≤ 500
  • Degree of protection acc. to IEC 60529
    IP67 / IP69K mated condition
    IP67 unmated condition & cover closed
  • Cable diameter 20.4 ... 21.6 mm
Material properties
  • Material (contacts) Copper
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) RAL 3001 (signal red)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61373 Category 1 Class B
    EN 45545-2 Hazard Level HL1-HL3
    UL 4128
    UL 1977
    TÜV 2PfG 2740
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 215.3 g
  • Country of origin China
  • GTIN 5713141125994
  • eCl@ss 27440202 Shell for industrial connectors
文档
数据表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较