配套产品
配套产品
Tools
3
Accessories
40
型号: 61 03 001 3019 010
InduCom 50p T&S-entry kn-screw M3 w/o
InduCom 50p T&S-entry kn-screw M3 w/o

图片仅供参考,请查阅产品说明。

属性概述
底座外壳
不带内接地
尺寸: D-Sub 5
滚花螺钉 螺纹M3
顶/侧出线
3x
材料 (上壳/底座): 压铸锌
防护等级: IP30
注释
比较
型号: 61 03 001 3019 010
InduCom 50p T&S-entry kn-screw M3 w/o
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
3
Accessories
40
产品详情
Identification
  • Category Hoods / Housings
  • Series D-Sub
  • Identification InduCom
  • Type of hood/housing Shell housing
  • Description of hood/housing Without internal earth
Version
  • Size D-Sub 5
  • Version Top/side entry
  • Number of cable entries 3
  • Cable entry 3x
  • Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
  • Locking type Knurled screw Thread M3
  • ground connection Without internal grounding block
  • 2 parts Yes
  • Separable Yes
  • Details Part number includes two dummy plugs
Technical characteristics
  • Tightening torque
    ‌0.4 Nm cover screw
    ‌0.4 Nm Locking screw
  • Ambient temperature -55 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP30
Material properties
  • Material (hood/housing) Zinc die-cast
  • Material (screw) Steel, nickel plated
  • Length 42.4 mm
  • Width 67.1 mm
  • Height 17.6 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 23 g
  • Country of origin China
  • GTIN 5713140221710
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416