登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
09 48 C80 0025 050
型号: 09 48 C80 0025 050
M12 D-cod 4-pol st/- m/- PUR Typ R 5.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
R型
电缆长度: 5 m
注释
比较
型号: 09 48 C80 0025 050
M12 D-cod 4-pol st/- m/- PUR Typ R 5.0m
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
Type of cable
HAR PROFINET Typ R 4xAWG22/19 PUR
Connector 1
M12 D-code male straight overmolded
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 D-coding
Male Straight
Type of cable
Copper cable (round)
Description of the cable
Type R
Version
Cable length
5 m
Core structure
4x AWG 22/19
Number of contacts
4
Coding
D-coding
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-25 ... +60 °C
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
6.3 ... 6.7 mm
Minimum bending radius
5x Cable diameter (singular bending)
Drag chain compatible
Yes
Bending cycles
≥ 5.000.000 @ Bending radius = 75 mm @ length ≤ 5 m @ speed ≤ 5 m/s @ acceleration ≤ 20 m/s²
Cycles of alternating bending (tic-toc test)
1.000.000 @ Bending radius = 75 mm
Torsional strength
≥ 5.000.000 @ torsion angle= ±180° @ 1m
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
Specifications and approvals
PROFINET
Yes
Commercial data
Packaging size
1
Net weight
344.8 g
Country of origin
China
European customs tariff number
85444290
GTIN
5713140338234
eCl@ss
27060390 Ready-made data cable (unspecified)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found