配套产品
配套产品
饰品
6
设备端 / 面板馈通
167
型号: 09 48 474 7757 002
RJI DB Cat6a Cable Assembly PVC 0,2m
RJI DB Cat6a Cable Assembly PVC 0,2m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 0.2 m
注释
比较
型号: 09 48 474 7757 002
RJI DB Cat6a Cable Assembly PVC 0,2m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Accessories
6
設備端 / 面板饋通
167
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 0.2 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +80 °C 未移动
    -20 ... +80 °C 已移动
Material properties
  • Material (cable) PVC
  • Colour (cable)
Specifications and approvals
  • Specifications UN/ECE-R 118 轨道车辆防火
  • UL / CSA
    UL 1863 DUXR.E470046
    未加工电缆 UL 评级 30 V
Commercial data
  • Packaging size 1
  • Net weight 23.3 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140391246
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
文档
类型表

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较