登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Accessories
6
Device side / Panel feed through
167
没有可用数据
eShop
Device connectivity
Cable connectors and cable assemblies
...
Data connectors
Industrial Ethernet
09 48 686 8001 006
型号: 09 48 686 8001 006
RJI PROFINET cable PVC 4p; Cat. 5; 0,6m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
直式
电缆长度: 0.6 m
注释
比较
型号: 09 48 686 8001 006
RJI PROFINET cable PVC 4p; Cat. 5; 0,6m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Accessories
6
Device side / Panel feed through
167
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
HAR PROFINET Typ B 4xAWG22/7 PVC
Connector 1
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Connector 2
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Description of the cable
Straight
Version
Cable length
0.6 m
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Transmission characteristics
Cat. 5 D 级:到 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-25 ... +60 °C
Material properties
Material (cable)
PVC
Colour (cable)
绿色
Specifications and approvals
Specifications
UN/ECE-R 118 轨道车辆防火
UL / CSA
UL 1863 DUXR.E470046
未加工电缆 UL 评级 600 V
PROFINET
是
Commercial data
Packaging size
2
Net weight
1 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140392281
eCl@ss
27060308 Patch cord copper (data cable)