PCB 连接器
板对板连接器
...
通过电缆连接
电路板连接器
14 12 151 5001 000
型号: 14 12 151 5001 000
har-flexicon 3,81 MTV-15 BK
图片仅供参考,请查阅产品说明。
属性概述
排针
垂直
回焊焊接接线方式 (THR)
额定电流: 11 A
插针: 15
铜合金
镍表面镀锡 界面端, 镍表面镀锡 接线端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
黑色
注释
比较
该产品可应要求提供。
请联系您当地的分销合作伙伴。
型号: 14 12 151 5001 000
har-flexicon 3,81 MTV-15 BK
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
3
饰品
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
har-flexicon®
Element
Header
Specification
Vertical
Version
Termination method
Reflow soldering termination (THR)
Connection type
PCB to cable
Number of contacts
15
Coding
Please order coding pins separately.
Technical characteristics
Contact rows
1
Contact spacing (termination side)
3.81 mm
Rated current
11 A
Rated voltage
150 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Insulation resistance
>10
9
Ω
Contact resistance
≤ 15 mΩ
Limiting temperature
-40 ... +110 °C
Insertion force
≤ 45 N
Withdrawal force
≥ 22.5 N
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE
UKCA
Commercial data
Packaging size
1
Country of origin
Czechia
GTIN
5713140206724
eCl@ss
27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 15