登錄 myHARTING
配置器
产品
产品
Industrial connectors / Han
®
Circular connectors
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
Operator interfaces
Accessories
09 45 502 0005
型号: 09 45 502 0005
har-port protection cover IP65/67 trans.
图片仅供参考,请查阅产品说明。
属性概述
保护盖
热塑性塑料
防护等级: IP65, IP67
注释
比较
型号: 09 45 502 0005
har-port protection cover IP65/67 trans.
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
har
-port
Type of accessory
Protection cover
Technical characteristics
Degree of protection acc. to IEC 60529
IP65
IP67
Material properties
Material (accessories)
Thermoplastic
Colour (accessories)
Transparent
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
UL / CSA
UL 1863 DUXR2.E470046
CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
Commercial data
Packaging size
1
Net weight
7.35 g
Country of origin
Czechia
European customs tariff number
85389099
GTIN
5713140060890
eCl@ss
27440208 Cap for industrial connectors
ETIM
EC002314
UNSPSC 24.0
39121467
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
下载
Ethernet Portfolio Guide
下载
HARTING Device Connectivity - Chapter 01
下载
HARTING Ethernet Cabling